LT1256

PRODUCTION

40MHz Video Fader and DC Gain Controlled Amplifier

Part Details

  • Accurate Linear Gain Control: ±1% Typ, ±3% Max
  • Constant Gain with Temperature
  • Wide Bandwidth: 40MHz
  • High Slew Rate: 300V/µs
  • Fast Control Path: 10MHz
  • Low Control Feedthrough: 2.5mV
  • High Output Current: 40mA
  • Low Output Noise
    • 45nV/√Hz at AV = 1
    • 270nV/√Hz at AV = 100
  • Low Distortion: 0.01%
  • Wide Supply Range: ±2.5V to ±15V
  • Low Supply Current: 13mA
  • Low Differential Gain and Phase: 0.02%, 0.02°
LT1256
40MHz Video Fader and DC Gain Controlled Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1256
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1256 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed