LT1253

PRODUCTION

Low Cost Dual and Quad Video Amplifiers

Part Models
3
1ku List Price
Starting From $3.62
Viewing:

Part Details

  • Low Cost
  • Current Feedback Amplifiers
  • Differential Gain: 0.03%, RL = 150Ω, VS = ±5V
  • Differential Phase: 0.28°, RL = 150Ω, VS = ±5V
  • Flat to 30MHz, 0.1dB
  • 90MHz Bandwidth on ±5V
  • Wide Supply Range: ±2V(4V) to ±14V(28V)
  • Low Power: 60mW per Amplifier at ±5V
LT1253
Low Cost Dual and Quad Video Amplifiers
Transient Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Application Note 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1253
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed