LT1252

PRODUCTION

Low Cost Video Amplifier

Part Models
3
1ku List Price
Starting From $2.52
Viewing:

Part Details

  • Low Cost
  • Current Feedback Amplifier
  • Differential Gain: 0.01%, RL = 150Ω, VS = ±5V
  • Differential Phase: 0.09°, RL = 150Ω, VS = ±5V
  • Flat to 30MHz, 0.1dB
  • 100MHz Bandwidth on ±5V
  • Wide Supply Range: ±2V(4V) to ±14V(28V)
  • Low Power: 85mW at ±5V
LT1252
Low Cost Video Amplifier
Transient Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Application Note 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1252
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

Recently Viewed