LT1230

LAST TIME BUY

Quad 100MHz Current Feedback Amplifiers

Viewing:

Part Details

  • 100MHz Bandwidth
  • 1000V/µs Slew Rate
  • Low Cost
  • 30mA Output Drive Current
  • 0.04% Differential Gain
  • 0.1° Differential Phase
  • High Input Impedance: 25MΩ, 3pF
  • Wide Supply Range: ±2V to ±15V
  • Low Supply Current: 6mA Per Amplifier
  • Inputs Common Mode to Within 1.5V of Supplies
  • Outputs Swing Within 0.8V of Supplies
LT1230
Quad 100MHz Current Feedback Amplifiers
Video Loop Through Amplifier Loop Through Amplifier Frequency Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1230
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed