LT1229

PRODUCTION

Dual 100MHz Current Feedback Amplifiers

Part Models
3
1ku List Price
Starting From $4.01

Part Details

  • 100MHz Bandwidth
  • 1000V/µs Slew Rate
  • Low Cost
  • 30mA Output Drive Current
  • 0.04% Differential Gain
  • 0.1° Differential Phase
  • High Input Impedance: 25MΩ, 3pF
  • Wide Supply Range: ±2V to ±15V
  • Low Supply Current: 6mA Per Amplifier
  • Inputs Common Mode to Within 1.5V of Supplies
  • Outputs Swing Within 0.8V of Supplies
LT1229
Dual 100MHz Current Feedback Amplifiers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1229
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1229 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed