LT1227

PRODUCTION

140MHz Video Current Feedback Amplifier

Part Models
3
1ku List Price
Starting From $3.54

Part Details

  • 140MHz Bandwidth: AV = 2, RL = 150Ω
  • 1100V/µs Slew Rate
  • Low Cost
  • 30mA Output Drive Current
  • 0.01% Differential Gain
  • 0.01° Differential Phase
  • High Input Impedance: 14MΩ, 3pF
  • Wide Supply Range: ±2V to ±15V
  • Shutdown Mode: IS <250µA
  • Low Supply Current: IS = 10mA
  • Inputs Common Mode to Within 1.5V of Supplies
  • Outputs Swing Within 0.8V of Supplies
LT1227
140MHz Video Current Feedback Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1227
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed