LT1226

PRODUCTION

Low Noise Very High Speed Operational Amplifier

Part Models
3
1ku List Price
Starting From $4.21

Part Details

  • Gain of 25 Stable
  • 1GHz Gain Bandwidth
  • 400V/µs Slew Rate
  • 2.6nV/√Hz Input Noise Voltage
  • 50V/mV Minimum DC Gain, RL = 500Ω
  • 1mV Maximum Input Offset Voltage
  • ±12V Minimum Output Swing into 500Ω
  • Wide Supply Range ±2.5V to ±15V
  • 7mA Supply Current
  • 100ns Settling Time to 0.1%, 10V Step
  • Drives All Capacitive Loads
LT1226
Low Noise Very High Speed Operational Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1226
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT1226 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed