LT1223

PRODUCTION

100MHz Current Feedback Amplifier

Part Models
3
1ku List Price
Starting From $3.81

Part Details

  • 100MHz Bandwidth at AV = 1
  • 1000V/µs Slew Rate
  • Wide Supply Range: ±5V to ±15V
  • 1mV Input Offset Voltage
  • 1µA Input Bias Current
  • 5MΩ Input Resistance
  • 75ns Settling Time to 0.1%
  • 50mA Output Current
  • 6mA Quiescent Current
  • Available in 8-Lead Plastic DIP and SO Packages
LT1223
100MHz Current Feedback Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1223
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT1223 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed