LT1222

PRODUCTION

500MHz, 3nV/√Hz, AV ≥ 10 Operational Amplifier

Part Models
5
1ku List Price
Starting From $4.55

Part Details

  • Gain-Bandwidth: 500MHz
  • Gain of 10 Stable Uncompensated
  • Slew Rate: 200V/μs
  • Input Noise Voltage: 3nV/√Hz
  • C-Load Op Amp Drives Capacitive Loads
  • External Compensation Pin
  • Maximum Input Offset Voltage: 300μV
  • Maximum Input Bias Current: 300nA
  • Maximum Input Offset Current: 300nA
  • Minimum Output Swing Into 500Ω: ±12V
  • Minimum DC Gain: 100V/mV, RL = 500Ω
  • Settling Time to 0.1%: 75ns, 10V Step
  • Settling Time to 0.01%: 120ns, 10V Step
  • Differential Gain: 0.4%, AV = 2, RL = 150Ω
  • Differential Phase: 0.1°, AV = 2, RL = 150Ω
LT1222
500MHz, 3nV/√Hz, AV ≥ 10 Operational Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1222
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1416B

LT1222CS8 Demo Board | 500mHz, 3nV√Hz Operational Amplifier

Product Details

DC1416B: Demo Board for the LT1222 500MHz, 3nV√Hz, AV ≥ 10 Operational Amplifier.

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC1416B
LT1222CS8 Demo Board | 500mHz, 3nV√Hz Operational Amplifier
DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed