LT1221

PRODUCTION

150MHz, 250V/µs, AV ≥ 4 Operational Amplifier

Part Models
3
1ku List Price
Starting From $4.17

Part Details

  • Gain-Bandwidth: 150MHz
  • Gain of 4 Stable
  • Slew Rate: 250V/µs
  • Input Noise Voltage: 6nV/√Hz
  • C-Load Op Amp Drives Capacitive Loads
  • Maximum Input Offset Voltage: 600µV
  • Maximum Input Bias Current: 300nA
  • Maximum Input Offset Current: 300nA
  • Minimum Output Swing Into 500Ω: ±12V
  • Minimum DC Gain: 50V/mV, RL = 500Ω
  • Settling Time to 0.1%: 65ns, 10V Step
  • Settling Time to 0.01%: 85ns, 10V Step
  • Differential Gain: 0.08%, AV = 4, RL = 150Ω
  • Differential Phase: 0.2°, AV = 4, RL = 150Ω
LT1221
150MHz, 250V/µs, AV ≥ 4 Operational Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1221
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT1221 yet. Have something to say?

Start a Discussion on EngineerZone®