LT1220

PRODUCTION

45MHz, 250V/µs Operational Amplifier

Part Models
3
1ku List Price
Starting From $3.64

Part Details

  • Gain-Bandwidth: 45MHz
  • Unity-Gain Stable
  • Slew Rate: 250V/µs
  • C-Load Op Amp Drives Capacitive Loads
  • Maximum Input Offset Voltage: 1mV
  • Maximum Input Bias Current: 300nA
  • Maximum Input Offset Current: 300nA
  • Minimum Output Swing Into 500Ω: ±12V
  • Minimum DC Gain: 20V/mV, RL = 500Ω
  • Settling Time to 0.1%: 75ns, 10V Step
  • Settling Time to 0.01%: 95ns, 10V Step
  • Differential Gain: 0.1%, AV = 2, RL = 150Ω
  • Differential Phase: 0.2°, AV = 2, RL = 150Ω
LT1220
45MHz, 250V/µs Operational Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1220

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT1220 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed