LT1217

PRODUCTION

Low Power 10MHz Current Feedback Amplifier

Part Models
3
1ku List Price
Starting From $4.73
Viewing:

Part Details

  • 1mA Quiescent Current
  • 50mA Output Current (Minimum)
  • 10MHz Bandwidth
  • 500V/µs Slew Rate
  • 280ns Settling Time to 0.1%
  • Wide Supply Range, ±5V to ±15V
  • 1mV Input Offset Voltage
  • 100nA Input Bias Current
  • 100MΩ Input Resistance
LT1217
Low Power 10MHz Current Feedback Amplifier
Cable Driver Voltage Gain vs Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Application Note 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1217
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

Recently Viewed