LT1215

PRODUCTION

23MHz, 50V/µs, Single Supply Dual Precision Op Amps

Part Models
4
1ku List Price
Starting From $3.66

Part Details

  • Slew Rate: 50V/µs Typ
  • Gain-Bandwidth Product: 23MHz Typ
  • Fast Settling to 0.01%
    • 2V Step to 200µV: 250ns Typ
    • 10V Step to 1mV: 480ns Typ
  • Excellent DC Precision in All Packages
    • Input Offset Voltage: 450µV Max
    • Input Offset Voltage Drift: 10µV/°C Max
    • Input Offset Current: 120nA Max
    • Input Bias Current: 600nA Max
    • Open-Loop Gain: 1000V/mV Min
  • Single Supply Operation
    • Input Voltage Range Includes Ground
    • Output Swings to Ground While Sinking Current
  • Low Input Noise Voltage: 12.5nV/√Hz Typ
  • Low Input Noise Current: 0.5pA/√Hz Typ
  • Specified on 3.3V, 5V and ±15V
  • Large Output Drive Current: 30mA Min
  • Low Supply Current per Amplifier: 6.6mA Max
  • Dual in 8-Pin DIP and SO-8
  • Quad in 14-Pin DIP and NARROW SO-16
LT1215
23MHz, 50V/µs, Single Supply Dual Precision Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1215

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1215 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed