LT1214

PRODUCTION

28MHz, 12V/µs, Single Supply Quad Precision Op Amps

Part Models
3
1ku List Price
Starting From $6.55
Viewing:

Part Details

  • Slew Rate: 12V/µs Typ
  • Gain-Bandwidth Product: 28MHz Typ
  • Fast Settling to 0.01%
    • 2V Step to 200µV: 500ns Typ
    • 10V Step to 1mV: 1.1µs Typ
  • Excellent DC Precision in All Packages
    • Input Offset Voltage: 275µV Max
    • Input Offset Voltage Drift: 6µV/°C Max
    • Input Offset Current: 40nA Max
    • Input Bias Current: 200nA Max
    • Open-Loop Gain: 1200V/mV Min
  • Single Supply Operation
    • Input Voltage Range Includes Ground
    • Output Swings to Ground While Sinking Current
  • Low Input Noise Voltage: 10nV/√Hz Typ
  • Low Input Noise Current: 0.2pA/√Hz Typ
  • Specified at 3.3V, 5V and ±15V
  • Large Output Drive Current: 30mA Min
  • Low Supply Current per Amplifier: 3.5mA Max
  • Dual in 8-Pin DIP and SO-8
  • Quad in 14-Pin DIP and NARROW SO-16
LT1214
28MHz, 12V/µs, Single Supply Quad Precision Op Amps
Single Supply 3-Pole 1MHz Butterworth Filter Frequency Response Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1214
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed