LT1213

PRODUCTION

28MHz, 12V/µs, Single Supply Dual Precision Op Amps

Part Models
4
1ku List Price
Starting From $3.66

Part Details

  • Slew Rate: 12V/µs Typ
  • Gain-Bandwidth Product: 28MHz Typ
  • Fast Settling to 0.01%
    • 2V Step to 200µV: 500ns Typ
    • 10V Step to 1mV: 1.1µs Typ
  • Excellent DC Precision in All Packages
    • Input Offset Voltage: 275µV Max
    • Input Offset Voltage Drift: 6µV/°C Max
    • Input Offset Current: 40nA Max
    • Input Bias Current: 200nA Max
    • Open-Loop Gain: 1200V/mV Min
  • Single Supply Operation
    • Input Voltage Range Includes Ground
    • Output Swings to Ground While Sinking Current
  • Low Input Noise Voltage: 10nV/√Hz Typ
  • Low Input Noise Current: 0.2pA/√Hz Typ
  • Specified at 3.3V, 5V and ±15V
  • Large Output Drive Current: 30mA Min
  • Low Supply Current per Amplifier: 3.5mA Max
  • Dual in 8-Pin DIP and SO-8
  • Quad in 14-Pin DIP and NARROW SO-16
LT1213
28MHz, 12V/µs, Single Supply Dual Precision Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1213

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed