LT1211

PRODUCTION

14MHz, 7V/µs, Single Supply Dual and Quad Precision Op Amps

Part Models
7
1ku List Price
Starting From $3.66
Viewing:

Part Details

  • Slew Rate 7V/µs Typ
  • Gain-Bandwidth Product: 14MHz Typ
  • Fast Settling to 0.01%
    • 2V Step to 200µV: 900ns Typ
    • 10V Step to 1mV: 2.2µs Typ
  • Excellent DC Precision in All Packages
    • Input Offset Voltage: 275µV Max
    • Input Offset Voltage Drift: 6µV/°C Max
    • Input Offset Current: 30nA Max
    • Input Bias Current: 125nA Max
    • Open-Loop Gain: 1200V/mV Min
  • Single Supply Operation
    • Input Voltage Range Includes Ground
    • Output Swings to Ground While Sinking Current
  • Low Input Noise Voltage: 12nV/√Hz Typ
  • Low Input Noise Current: 0.2pA/√Hz Typ
  • Specified on 3.3V, 5V and ±15V
  • Large Output Drive Current: 20mA Min
  • Low Supply Current per Amplifier: 1.8mA Max
  • Dual in 8-Pin DIP and SO8
  • Quad in 14-Pin DIP and NARROW SO16

Note: For applications requiring higher slew rate, see the LT1213/LT1214 and LT1215/LT1216 data sheets.

LT1211
14MHz, 7V/µs, Single Supply Dual and Quad Precision Op Amps
Input Bias Current Cancellation Input Current vs Input Voltage Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1211

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed