LT1210X

RECOMMENDED FOR NEW DESIGNS

High Temperature 1.0A, 35MHz Current Feedback Amplifier

Part Models
2
1ku List Price
Starting From $101.71

Part Details

  • Extreme High Temperature Operation: –40°C to 175°C
  • 1.0A Minimum Output Drive Current
  • 35MHz Bandwidth, AV = 2, RL = 10Ω
  • 900V/µs Slew Rate, AV = 2, RL = 10Ω
  • High Input Impedance: 10MΩ
  • Wide Supply Range: ±5V to ±15V
  • Shutdown Mode: IS < 200µA
  • Adjustable Supply Current
  • Stable with CL = 10,000pF
  • Available as Dice
  • Available in 16-Lead Thermally Enhanced TSSOP
LT1210X
High Temperature 1.0A, 35MHz Current Feedback Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1210
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed