LT1209

Obsolete

Quad 45MHz, 400V/µs Op Amps

Part Details

  • 45MHz Gain-Bandwidth
  • 400V/µs Slew Rate
  • Unity-Gain Stable
  • 7V/mV DC Gain, RL = 500Ω
  • 3mV Maximum Input Offset Voltage
  • ±12V Minimum Output Swing into 500Ω
  • Wide Supply Range: ±2.5V to ±15V
  • 7mA Supply Current per Amplifier
  • 90ns Settling Time to 0.1%, 10V Step
  • Drives All Capacitive Loads
LT1209
Quad 45MHz, 400V/µs Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1209
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1209 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed