LT1208

PRODUCTION

Dual and Quad 45MHz, 400V/µs Op Amps

Part Models
3
1ku List Price
Starting From $6.01

Part Details

  • 45MHz Gain-Bandwidth
  • 400V/µs Slew Rate
  • Unity-Gain Stable
  • 7V/mV DC Gain, RL = 500Ω
  • 3mV Maximum Input Offset Voltage
  • ±12V Minimum Output Swing into 500Ω
  • Wide Supply Range: ±2.5V to ±15V
  • 7mA Supply Current per Amplifier
  • 90ns Settling Time to 0.1%, 10V Step
  • Drives All Capacitive Loads
LT1208
Dual and Quad 45MHz, 400V/µs Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1208

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1208 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed