LT1206

PRODUCTION

250mA/60MHz Current Feedback Amplifier

Part Models
6
1ku List Price
Starting From $5.02

Part Details

  • 250mA Minimum Output Drive Current
  • 60MHz Bandwidth, AV = 2, RL = 100Ω
  • 900V/µs Slew Rate, AV = 2, RL = 50Ω
  • 0.02% Differential Gain, AV = 2, RL = 30Ω
  • 0.17° Differential Phase, AV = 2, RL = 30Ω
  • High Input Impedance, 10MΩ
  • Wide Supply Range, ±5V to ±15V
  • Shutdown Mode: IS <200µA
  • Adjustable Supply Current
  • Stable with CL = 10,000pF
LT1206
250mA/60MHz Current Feedback Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1206
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed