LT1205

PRODUCTION

150MHz Video Multiplexers

Part Models
2
1ku List Price
Starting From $3.92
Viewing:

Part Details

  • −3dB Bandwidth: 150MHz
  • 0.1dB Gain Flatness: 30MHz
  • Channel-to-Channel Switching Time: 25ns
  • Turn-On/Turn-Off Time: 25ns
  • High Slew Rate: 300V/µs
  • Disabled Output Impedance: 10MΩ
  • 50mV Switching Transient
  • Channel Separation at 10MHz: > 90dB
  • Differential Gain: 0.02%
  • Differential Phase: 0.02°
  • Wide Supply Range: ±5V to ±15V
  • Output Short-Circuit Protected
  • Push-Pull Output
LT1205
150MHz Video Multiplexers
High Speed RGB MUX Large-Signal Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed