LT1203

PRODUCTION

150MHz Video Multiplexers

Part Models
3
1ku List Price
Starting From $2.62

Part Details

  • −3dB Bandwidth: 150MHz
  • 0.1dB Gain Flatness: 30MHz
  • Channel-to-Channel Switching Time: 25ns
  • Turn-On/Turn-Off Time: 25ns
  • High Slew Rate: 300V/µs
  • Disabled Output Impedance: 10MΩ
  • 50mV Switching Transient
  • Channel Separation at 10MHz: > 90dB
  • Differential Gain: 0.02%
  • Differential Phase: 0.02°
  • Wide Supply Range: ±5V to ±15V
  • Output Short-Circuit Protected
  • Push-Pull Output
LT1203
150MHz Video Multiplexers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LT1203 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed