LT1195

LAST TIME BUY

Low Power, High Speed Operational Amplifier

Part Models
1
1ku List Price
Starting From $2.89
Viewing:

Part Details

  • Gain-Bandwidth Product: 50MHz
  • Unity-Gain Stable
  • Slew Rate: 165V/µs
  • Output Current: ±20mA
  • Low Supply Current: 12mA
  • High Open-Loop Gain: 7.5V/mV
  • Low Cost
  • Single Supply 5V Operation
  • Industry Standard Pinout
  • Output Shutdown
LT1195
Low Power, High Speed Operational Amplifier
Fast Pulse Detector  Pulse Detector Response Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1195
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

Recently Viewed