LT1194

Obsolete

Video Difference Amplifier

Part Details

  • Differential or Single-Ended Gain Block: ±10(20dB)
  • −3dB Bandwidth: 35MHz
  • Slew Rate: 500V/µs
  • Low Cost
  • Output Current: ±50mA
  • Settling Time: 200ns to 0.1%
  • CMRR at 10MHz: 45dB
  • Differential Gain Error: 0.2%
  • Differential Phase Error: 0.08°
  • Input Amplitude Limiting
  • Single +5V Operation
  • Drives Cables Directly
LT1194
Video Difference Amplifier
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Application Note 2

Design Note 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1194
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT1194 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed