LT1193

PRODUCTION

Video Difference Amplifier

Part Models
5
1ku List Price
Starting From $3.88

Part Details

  • Differential or Single-Ended Gain Block (Adjustable)
  • -3dB Bandwidth, AV = ±2: 80MHz
  • Slew Rate 500V/µs
  • Low Cost
  • Output Current ±50mA
  • Settling Time: 180ns to 0.1%
  • CMRR at 10MHz: >40dB
  • Differential Gain Error: 0.2%
  • Differential Phase Error: 0.08°
  • Single 5V Operation
  • Drives Cables Directly
  • Output Shutdown
LT1193
Video Difference Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1193
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT1193 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed