LT1190

Obsolete

Ultrahigh Speed Operational Amplifier

Part Details

  • Gain Bandwidth Product, A= 1: 50MHz
  • Slew Rate: 450V/µs
  • Low Cost
  • Output Current: ±50mA
  • Settling Time: 140ns to 0.1%
  • Differential Gain Error: 0.1%, (R= 1k)
  • Differential Phase Error: 0.06°, (R= 1k)
  • High Open-Loop Gain: 10V/mV Min
  • Single Supply +5V Operation
  • Output Shutdown
LT1190
Ultrahigh Speed Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1190
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT1190 yet. Have something to say?

Start a Discussion on EngineerZone®