LT1187

PRODUCTION

Low Power Video Difference Amplifier

Part Details

  • Differential or Single-Ended Gain Block (Adjustable)
  • –3dB Bandwidth, AV = ±2: 50MHz
  • Slew Rate: 165V/µs
  • Low Supply Current: 13mA
  • Output Current: ±20mA
  • CMRR at 10MHz: 40dB
  • LT1193 Pin Compatible
  • Low Cost
  • Single 5V Operation
  • Drives Cables Directly
  • Output Shutdown
  • Available in 8-Lead PDIP and SO Packages
LT1187
Low Power Video Difference Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1187
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT1187 yet. Have something to say?

Start a Discussion on EngineerZone®