LT1179

PRODUCTION

17µA Max, Quad, Single Supply, Precision Op Amps

Part Models
5
1ku List Price
Starting From $3.96

Part Details

  • 17µA Max Supply Current per Amplifier
  • 70µV Max Offset Voltage
  • 250pA Max Offset Current
  • 5nA Max Input Bias Current
  • 0.9µVP-P 0.1Hz to 10Hz Voltage Noise
  • 1.5pAP-P 0.1Hz to 10Hz Current Noise
  • 0.5µV/°C Offset Voltage Drift
  • 85kHz Gain-Bandwidth Product
  • 0.04V/µs Slew Rate
  • Single Supply Operation:
    • Input Voltage Range Includes Ground
    • Output Swings to Ground while Sinking Current
    • No Pull Down Resistors are Needed
  • Output Sources and Sinks 5mA Load Current
LT1179
17µA Max, Quad, Single Supply, Precision Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1179
  • LT1179A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1179 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed