LT1169

PRODUCTION

Dual Low Noise, Picoampere Bias Current, JFET Input Op Amp

Part Details

  • Input Bias Current, Warmed Up: 20pA Max
  • 100% Tested Low Voltage Noise: 8nV/√Hz Max
  • S8 and N8 Package Standard Pinout
  • Very Low Input Capacitance: 1.5pF
  • Voltage Gain: 1.2 Million Min
  • Offset Voltage: 2mV Max
  • Input Resistance: 1013
  • Gain-Bandwidth Product: 5.3MHz Typ
  • Guaranteed Specifications with ±5V Supplies
  • Guaranteed Matching Specifications
LT1169
Dual Low Noise, Picoampere Bias Current, JFET Input Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1169
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed