LT1128

PRODUCTION

Ultra Low Noise Precision High Speed Op Amps

Part Models
4
1ku List Price
Starting From $7.01

Part Details

  • Voltage Noise
    • 1.1nV/√Hz Max. at 1kHz
    • 0.85nV/√Hz Typ. at 1kHz
    • 1.0nV/√Hz Typ. at 10Hz
  • 35nVP-P Typ., 0.1Hz to 10Hz
  • Gain-Bandwidth Product
    • LT1028: 50MHz Min.
    • LT1128: 13MHz Min.
  • Slew Rate
    • LT1028: 11V/µs Min.
    • LT1128: 5V/µs Min.
  • Offset Voltage: 40µV Max.
  • Drift with Temperature: 0.8µV/°C Max.
  • Voltage Gain: 7 Million Min.
  • Voltage and Current Noise 100% Tested
  • Available in 8-Pin SO Package
LT1128
Ultra Low Noise Precision High Speed Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1128
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed