LT1127

Obsolete

Quad Decompensated Low Noise, High Speed Precision Op Amps

Part Details

  • 100% Tested Low Voltage Noise: 2.7nV/√Hz Typ, 4.2nV/√Hz Max
  • Slew Rate: 11V/µs Typ
  • Gain-Bandwidth Product: 65MHz Typ
  • Offset Voltage,
    • Prime Grade: 70µV Max
    • Low Grade: 100µV Max
  • High Voltage Gain: 5 Million Min
  • Supply Current Per Amplifier: 3.1mA Max
  • Common Mode Rejection: 112dB Min
  • Power Supply Rejection: 116dB Min
  • Available in 8-Pin SO Package, 8-Lead DIP, 16-Lead SO
LT1127
Quad Decompensated Low Noise, High Speed Precision Op Amps
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1127
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed