LT1126

PRODUCTION

Dual Decompensated Low Noise, High Speed Precision Op Amps

Part Models
4
1ku List Price
Starting From $4.12
Viewing:

Part Details

  • 100% Tested Low Voltage Noise: 2.7nV/√Hz Typ, 4.2nV/√Hz Max
  • Slew Rate: 11V/µs Typ
  • Gain-Bandwidth Product: 65MHz Typ
  • Offset Voltage,
    • Prime Grade: 70µV Max
    • Low Grade: 100µV Max
  • High Voltage Gain: 5 Million Min
  • Supply Current Per Amplifier: 3.1mA Max
  • Common Mode Rejection: 112dB Min
  • Power Supply Rejection: 116dB Min
  • Available in 8-Lead SOIC, 8-Lead DIP, 16-Lead SO and 14-Lead DIP Packages
LT1126
Dual Decompensated Low Noise, High Speed Precision Op Amps
Low Noise, Wide Bandwidth Instrumentation Amplifier Voltage Noise vs Frequency Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1126
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on lt1126 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed