LT1124

PRODUCTION

Dual Low Noise, High Speed Precision Op Amps

Part Details

  • 100% Tested Low Voltage Noise:
    • 2.7nV/√Hz Typ
    • 4.2nV/√Hz Max
  • Slew Rate: 4.5V/μs Typ
  • Gain-Bandwidth Product: 12.5MHz Typ
  • Offset Voltage,
    • Prime Grade: 70μV Max
    • Low Grade: 100μV Max
  • High Voltage Gain: 5 Million Min
  • Supply Current Per Amplifier: 2.75mA Max
  • Common Mode Rejection: 112dB Min
  • Power Supply Rejection: 116dB Min
  • Available in 8-Pin SO Package
LT1124
Dual Low Noise, High Speed Precision Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1124
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1124 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed