LT1122

PRODUCTION

Fast Settling, JFET Input Operational Amplifier

Part Details

  • 100% Tested Settling Time to 1mV at Sum Node, 10V Step
    • 340ns Typ
    • 540ns Max
  • Tested with Fixed Feedback Capacitor
  • Slew Rate 60V/μs Min
  • Gain-Bandwidth Product 14MHz
  • Power Bandwidth (20VP-P) 1.2 MHz
  • Unity-Gain Stable; Phase Margin 60°
  • Input Offset Voltage 600μV Max
  • Input Bias Current
    • 25°C 75pA Max
    • 70°C 600pA Max
  • Input Offset Current
    • 25°C 40pA Max
    • 70°C 150pA Max
  • Low Distortion
LT1122
Fast Settling, JFET Input Operational Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1122
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed