LT1115

PRODUCTION

Ultra-Low Noise, Low Distortion, Audio Op Amp

Part Models
3
1ku List Price
Starting From $3.88

Part Details

  • Voltage Noise:
    • 1.2nV/√Hz Max at 1kHz
    • 0.9nV/√Hz Typ at 1kHz
  • Voltage and Current Noise 100% Tested
  • Gain-Bandwidth Product: 40MHz Min
  • Slew Rate: 10V/µs Min
  • Voltage Gain: 2 Million Min
  • Low THD at 10kHz, A= –10, R= 600Ω: 0.002%, V= 7VRMS
  • Low IMD, CCIF Method, A= +10: 0.002%, R= 600Ω, V= 7VRMS
LT1115
Ultra-Low Noise, Low Distortion, Audio Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1115
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions