LT1113

PRODUCTION

Dual Low Noise, Precision, JFET Input Op Amps

Part Details

  • 100% Tested Low Voltage Noise: 6nV/√Hz Max
  • S8 Package Standard Pinout
  • Voltage Gain: 1.2 Million Min
  • Offset Voltage: 1.5mV Max
  • Offset Voltage Drift: 15µV/°C Max
  • Input Bias Current, Warmed Up 450pA Max
  • Gain-Bandwidth Product: 5.6MHz Typ
  • Guaranteed Specifications with ±5V Supplies
  • Guaranteed Matching Specifications
LT1113
Dual Low Noise, Precision, JFET Input Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1113
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1113 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed