LT1112

PRODUCTION

Dual Low Power Precision, Picoamp Input Op Amps

Part Details

  • Offset Voltage – Prime Grade: 60µV Max
  • Offset Voltage – Low Cost Grade
    (Including Surface Mount Dual/Quad): 75µV Max
  • Offset Voltage Drift: 0.5µV/°C Max
  • Input Bias Current: 250pA Max
  • 0.1Hz to 10Hz Noise: 0.3µVP-P, 2.2pAP-P
  • Supply Current per Amplifier: 400µA Max
  • CMRR: 120dB Min
  • Voltage Gain: 1 Million Min
  • Guaranteed Specs with ±1.0V Supplies
  • Guaranteed Matching Specifications
  • SO-8 Package – Standard Pinout
  • LT1114 in Narrow Surface Mount Package
LT1112
Dual Low Power Precision, Picoamp Input Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1112

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed