
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLT1102
PRODUCTIONHigh Speed, Precision, JFET Input Instrumentation Amplifier (Fixed Gain = 10 or 100)
- Part Models
- 3
- 1ku List Price
- Starting From $6.36
Part Details
- Slew Rate: 30V/µs
- Gain-Bandwidth Product: 35MHz
- Settling Time (0.01%): 3µs
- Overdrive Recovery: 0.4µs
- Gain Error: 0.05% Max
- Gain Drift: 5ppm/°C
- Gain Nonlinearity: 16ppm Max
- Offset Voltage (Input + Output): 600µV Max
- Drift with Temperature: 2µV/°C
- Input Bias Current: 40pA Max
- Input Offset Current: 40pA Max
- Drift with Temperature (to 70°C): 0.5pA/°C
The LT1102 is the first fast FET input instrumentation amplifier offered in the low cost, space saving 8-pin packages. Fixed gains of 10 and 100 are provided with excellent gain accuracy (0.01%) and non-linearity (3ppm). No external gain setting resistor is required.
Slew rate, settling time, gain-bandwidth product, overdrive recovery time are all improved compared to competitive high speed instrumentation amplifiers.
Industry best speed performance is combined with impressive precision specifications: less than 10pA input bias and offset currents, 180µV offset voltage. Unlike other FET input instrumentation amplifiers, on the LT1102 there is no output offset voltage contribution to total error, and input bias currents do not double with every 10°C rise in temperature. Indeed, at 70°C ambient temperature the input bias current is only 40pA.
Applications
- Fast Settling Analog Signal Processing
- Multiplexed Input Data Acquisition Systems
- High Source Impedance Signal Amplification from High Resistance Bridges, Capacitance Sensors, Photodetector Sensors
- Bridge Amplifier with < 1Hz Lowpass Filtering
Documentation
Data Sheet 1
Reliability Data 1
Application Note 4
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LT1102ACN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
LT1102CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
LT1102IN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
LT1102ACN8#PBF | PRODUCTION | |
LT1102CN8#PBF | PRODUCTION | |
LT1102IN8#PBF | PRODUCTION | |
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
LT1102ACN8#PBF | PRODUCTION | |
LT1102CN8#PBF | PRODUCTION | |
LT1102IN8#PBF | PRODUCTION | |
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
LT1102ACN8#PBF | PRODUCTION | |
LT1102CN8#PBF | PRODUCTION | |
LT1102IN8#PBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT1102
- LT1102A
In-Amp Diamond Plot Tool
The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.