LT1097

PRODUCTION

Low Cost, Low Power Precision Op Amp

Part Details

  • Offset Voltage: 50µV Max
  • Offset Voltage Drift: 1µV/°C Max
  • Bias Current: 250pA Max
  • Offset Current: 250pA Max
  • Bias and Offset Current Drift: 4pA/°C Max
  • Supply Current: 560µA Max
  • 0.1Hz to 10Hz Noise: 0.5µVP-P, 2.2pAP-P
  • CMRR: 115dB Min
  • Voltage Gain: 117dB Min
  • PSRR: 114dB Min
  • Guaranteed Operation on Two NiCad Batteries
LT1097
Low Cost, Low Power Precision Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1097
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed