LT1085-Fixed

PRODUCTION

3A, 5A, 7.5A Low Dropout Positive Fixed Regulators

Part Models
12
1ku List Price
Starting From $4.18

Part Details

  • Three-Terminal 3.3V, 3.6V, 5V and 12V
  • Output Current of 3A, 5A or 7.5A
  • Operates Down to 1V Dropout
  • Guaranteed Dropout Voltage at Multiple Current Levels
  • Line Regulation: 0.015%
  • Load Regulation: 0.1%
  • 100% Thermal Limit Functional Test
  • Adjustable Versions Available
LT1085-Fixed
3A, 5A, 7.5A Low Dropout Positive Fixed Regulators
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT1764 PRODUCTION 3A, Fast Transient Response, Low Noise, LDO Regulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1085
  • LT1085-12
  • LT1085-3.3
  • LT1085-3.6
  • LT1085-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1085-FIXED yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed