LT1022

PRODUCTION

High Speed, Precision JFET Input Operational Amplifier

Part Models
2
1ku List Price
Starting From $3.00

Part Details

  • Guaranteed Slew Rate: 23V/µs Min.
  • Guaranteed Offset Voltage: 250µV Max
    • -55°C to 125°C: 750µV Max.
  • Guaranteed Drift: 5µV/°C Max.
  • Guaranteed Bias Current:
    • 70°C 180pA Max.
    • 125°C 4nA Max.
  • Gain-Bandwidth Product: 8.5MHz Typ
  • Settling Time to 0.05% (10V Step): 0.9µs Typ
LT1022
High Speed, Precision JFET Input Operational Amplifier
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1022
  • LT1022A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT1022 yet. Have something to say?

Start a Discussion on EngineerZone®