LT1013

PRODUCTION

Dual Precision Op Amp

Part Models
9
1ku List Price
Starting From $2.03

Part Details

  • Single Supply Operation
    • Input Voltage Range Extends to Ground
    • Output Swings to Ground While Sinking Current
  • Pin Compatible to 1458 and 324 with Precision Specs
  • Guaranteed Offset Voltage: 150μV Max
  • Guaranteed Low Drift: 2μV/°C Max
  • Guaranteed Offset Current: 0.8nA Max
  • Guaranteed High Gain
    • 5mA Load Current: 1.5 Million Min
    • 17mA Load Current: 0.8 Million Min
  • Guaranteed Low Supply Current: 500μA Max
  • Low Voltage Noise, 0.1Hz to 10Hz: 0.55μVP-P
    Low Current Noise—Better than 0P-07, 0.07pA/√Hz
LT1013
Dual Precision Op Amp
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Application Note 18

Design Note 9

Technical Articles 3

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1013
  • LT1013A
  • LT1013D
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed