LT1010

PRODUCTION

Fast ±150mA Power Buffer

Part Models
6
1ku List Price
Starting From $3.21

Part Details

  • 20MHz Bandwidth
  • 75V/μs Slew Rate
  • Drives ±10V into 75Ω
  • 5mA Quiescent Current
  • Drives Capacitive Loads > 1μF
  • Current and Thermal Limit
  • Operates from Single Supply ≥ 4.5V
  • Very Low Distortion Operation
  • Available in 8-Pin miniDIP, Plastic TO-220 and Tiny 3mm × 3mm × 0.75mm 8-Pin DFN Packages
LT1010
Fast ±150mA Power Buffer
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions