LT1008

PRODUCTION

Picoamp Input Current, Microvolt Offset, Low Noise Op Amp

Part Details

  • Guaranteed Bias Current
    • TA = 25°C: 100pA Max
    • TA = –55°C to 125°C: 600pA Max
  • Guaranteed Offset Voltage: 120µV Max
  • Guaranteed Drift: 1.5µV/°C Max
  • Low Noise, 0.1Hz to 10Hz: 0.5µVP-P
  • Guaranteed Low Supply Current: 600µA Max
  • Guaranteed CMRR: 114dB Min
  • Guaranteed PSRR: 114dB Min
  • Guaranteed Voltage Gain with 5mA load Current
  • Available in 8-Lead PDIP and SO Packages
LT1008
Picoamp Input Current, Microvolt Offset, Low Noise Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1008
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT1008 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed