LM111
ObsoleteVoltage Comparator
Part Details
- OBSOLETE PRODUCT Data Sheet For Reference Only
- Guaranteed Max Input Offset Voltage 1.0mV
- Guaranteed Max Input Offset Current 5nA
- Guaranteed Max Response Time 250nS
- Guaranteed Min. Voltage Gain 200,000
- ±30V Differential Input Voltage
- Drives 50mA Loads At Up To 50V
- 1/2 The Power Dissipation For LT111A/LT311A
OBSOLETE PRODUCT Data Sheet For Reference Only
The LT111A is an improved version of the LM111 general purpose comparator. These new devices offer maximum input offset voltage of 1.0mV and input offset current of 5.0nA with a maximum response time of 250ns. The LT111A operates from a single 5V supply to ±15V supplies and can drive up to 50mA loads referred to ground or either supply. A separate output ground pin allows output signals to be isolated from analog ground.
The versatility of the LT111A is enhanced by an input stage design which allows differential input signals of up to ±30V. Offset balancing, strobe capability and the ability to "OR" the output is also included. These features plus advanced processing and reliability enhancements make the LT111A an ideal choice for most comparator applications. For higher performance requirements, see the LT1011. For operation up to 200°C, see LT111X data sheet.
Applications
- General Purpose Comparator
- Zero Crossing Detector
- Voltage To Frequency Converter
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
LT1011 LT1011A |
Voltage Comparator |
Latest Discussions
No discussions on lm111 yet. Have something to say?
Start a Discussion on EngineerZone®