LT1011
LT1011A
PRODUCTION
Voltage Comparator
- Part Models
- 8
- 1ku List Price
- Starting From $1.74
Part Details
- Pin-Compatible with LM111 Series Devices
- Guaranteed Max 0.5mV Input Offset Voltage
- Guaranteed Max 25nA Input Bias Current
- Guaranteed Max 3nA Input Offset Current
- Guaranteed Max 250ns Response Time
- Guaranteed Min 200,000 Voltage Gain
- 50mA Output Current Source or Sink
- ±30V Differential Input Voltage
- Fully Specified for Single 5V Operation
- Available in 8-Lead PDIP and SO Packages
The LT1011 is a general purpose comparator with significantly better input characteristics than the LM111. Although pin compatible with the LM111, it offers four times lower bias current, six times lower offset voltage and five times higher voltage gain. Offset voltage drift, a previously unspecified parameter, is guaranteed at 15μV/°C. Additionally, the supply current is lower by a factor of two with no loss in speed. The LT1011 is several times faster than the LM111 when subjected to large overdrive conditions. It is also fully specified for DC parameters and response time when operating on a single 5V supply. The LT1011 retains all the versatile features of the LM111, including single 3V to ±18V supply operation, and a floating transistor output with 50mA source/sink capability. It can drive loads referenced to ground, negative supply or positive supply, and is specified up to 50V between V– and the collector output. A differential input voltage up to the full supply voltage is allowed, even with ±18V supplies, enabling the inputs to be clamped to the supplies with simple diode clamps.
Applications
- SAR A/D Converters
- Voltage-to-Frequency Converters
- Precision RC Oscillator
- Peak Detector
- Motor Speed Control
- Pulse Generator
- Relay/Lamp Driver
Documentation
Data Sheet 1
Reliability Data 1
Application Note 12
Design Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LT1011ACN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
LT1011AIS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LT1011AIS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LT1011CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
LT1011CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LT1011CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LT1011IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
LT1011IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
LT1011ACN8#PBF | PRODUCTION | |
LT1011CN8#PBF | PRODUCTION | |
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
LT1011ACN8#PBF | PRODUCTION | |
LT1011CN8#PBF | PRODUCTION | |
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
LT1011ACN8#PBF | PRODUCTION | |
LT1011CN8#PBF | PRODUCTION | |
Oct 8, 2024 - 24_0236 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
LT1011AIS8#PBF | PRODUCTION | |
LT1011AIS8#TRPBF | PRODUCTION | |
LT1011CS8#PBF | PRODUCTION | |
LT1011CS8#TRPBF | PRODUCTION | |
LT1011IS8#PBF | PRODUCTION | |
LT1011IS8#TRPBF | PRODUCTION | |
Oct 12, 2022 - 22_0254 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 1 of 2) |
||
LT1011AIS8#PBF | PRODUCTION | |
LT1011AIS8#TRPBF | PRODUCTION | |
LT1011CS8#PBF | PRODUCTION | |
LT1011CS8#TRPBF | PRODUCTION | |
LT1011IS8#PBF | PRODUCTION | |
LT1011IS8#TRPBF | PRODUCTION | |
Jun 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
LT1011AIS8#PBF | PRODUCTION | |
LT1011AIS8#TRPBF | PRODUCTION | |
LT1011CS8#PBF | PRODUCTION | |
LT1011CS8#TRPBF | PRODUCTION | |
LT1011IS8#PBF | PRODUCTION | |
LT1011IS8#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT1011
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.