LF412A

Obsolete

Dual Precision JFET Input Operational Amplifiers

Part Details

  • OBSOLETE PRODUCT Data Sheet For Reference Only
  • Internally Trimmed Offset Voltage 1mV Max.
  • Offset Voltage Drift 10µV/°C Max.
  • High Slew Rate 10V/µS Min.
  • Wide Bandwidth 3.5MHz Min.
  • Low Supply Current per Amplifier 1.8mA Typ.
  • Low Input Bias Current 10pA Typ.
  • Standard 8-Pin Configuration
  • All Packages Available: Metal Can
LF412A
Dual Precision JFET Input Operational Amplifiers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LF412A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed