LF155

PRODUCTION

JFET-Input Operational Amplifiers Low Supply Current

Part Models
1
1ku List Price
price unavailable

Part Details

  • Guaranteed Offset Voltage Drift on All Grades
  • Guaranteed Slew Rate on All Grades
  • Guaranteed Low Input Offset Current 10pA Max.
  • Guaranteed Low Input Bias Current 50pA Max.
  • Guaranteed High Slew Rate (156A/356A) 10V/µs Min.
  • Fast Settling to 0.01% 1.5µS
LF155
JFET-Input Operational Amplifiers Low Supply Current
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LF155 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed