ICL7641

PRODUCTION

Single/Dual/Triple/Quad Operational Amplifiers

Part Models
3
1ku List Price
Starting From $2.41
Viewing:

Part Details

  • Pin-for-Pin Second Source
  • 1pA Typical Bias Current—4nA (max) at +125°C
  • ±1V to ±8V Wide Supply Voltage Range
  • Industry-Standard Pinouts
  • Programmable Quiescent Currents of 10µA, 100µA, and 1000µA
  • Monolithic, Low-Power CMOS Design
ICL7641
Single/Dual/Triple/Quad Operational Amplifiers
ICL761X, ICL762X, ICL763X, ICL764X: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ICL7641 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed