HMCAD1511

PRODUCTION

High Speed Multi-Mode 8-Bit 1 GSPS A/D Converter

Part Models
2
1ku List Price
price unavailable

Part Details

  • 8-bit High Speed Single/ Dual/ Quad ADC
    Single Channel Mode: FSmax = 1000 MSPS
    Dual Channel Mode: FSmax = 500 MSPS
    Quad Channel Mode: FSmax = 250 MSPS
  • Integrated Cross Point Switches (Mux Array)
  • 1X to 50X digital gain
    No missing codes up to 32X
  • 1X gain: 49.8 dB SNR
    10X gain: 48.2 dB SNR
  • Internal low jitter programmable Clock Divider
  • Ultra Low Power Dissipation
    710 mW including I/O at 1000 MSPS
  • 0.5 μs start-up time from Sleep, 15 μs from Power Down
  • Internal reference circuitry with no external components required
  • Coarse and fine gain control
  • Digital fine gain adjustment for each ADC
  • Internal offset correction
  • 1.8 V supply voltage
  • 1.7 - 3.6 V CMOS logic on control interface pins
  • Serial LVDS/RS DS output
  • 7x7 mm QFN 48 Pin (LP7D) Package
HMCAD1511
High Speed Multi-Mode 8-Bit 1 GSPS A/D Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
HMCAD1511-EBZ

HMCAD1511 Evaluation Board

Product Details

The HMCAD1520-EBZ (HMCAD1511-EBZ) supports the HMCAD1520 (HMCAD1511), a 12bit (8bit), 640MSPS (1GSPS) multi-channel analog-to-digital converter. The board uses LTM8078 switching regulator and ADM7154 LDO as its power supply and uses LTC6419 as an optional high-speed ADC driver. The board is designed to interface directly with FPGA development boards with FMC (Vita57.1) connector.

This reference design provides all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to interface directly with the EVAL-SDP-CH1Z data capture card, allowing users to download captured data for analysis. The device control and subsequent data analyses can now be done using the ACE software package.

eval board
SDP-H1

High Speed Controller Board

Features and Benefits

  • Xilinx® Spartan 6
  • 1 x FMC Low Pin Count ( LPC) connector
  • LVDS and single ended LVCMOS signaling
  • DDR2
  • JTAG header
  • Blackfin processor ADSP-BF527
  • 1 x small Footprint 120 pin connector
  • Configurable Peripheral Interfaces SPI, SPORT, I2C, GPIO, Asynchronous Parallel, PPI, Timers
  • USB 2.0 interface to the PC

Product Details

The SDP-H1 is a high speed controller board for the System Demonstration Platform (SDP). The SDP-H1 has a Xilinx® Spartan 6 and an ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.

The SDP-H1 has a FMC low pin count ( LPC) connector with full differential LVDS and singled ended LVCMOS support. It also has the 120 pin connector, found on the SDP-B which exposes the Blackfin processors peripherals. This connector provides a configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdp

See the full list of compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards that require the SDP-B. All SDP-S compatible daughter boards can be used with the SDP-B.

HMCAD1511-EBZ
HMCAD1511 Evaluation Board
SDP-H1
High Speed Controller Board

Latest Discussions

Recently Viewed